??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCS D50OO03-YPC25C-S49G
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS D50OO03-YPC25C-S49G
VERF
Availability
Available
BC
Order code
BCS003L
TC
Product identifier
BCS D50OO03-YPC25C-S49G
PX
Product view
44762_AB
ICON
RH
with/without Frame-Holder
WEBINC
Product family
Sensors for object detection;Level sensor without contact
W
Weight
0.037 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = Ø 50 x 10 mm, Series = D50, Installation = for flush mounting, Connection = Connector, M8x1-Male, 3-pin, Switching output = PNP/NPN NO/NC programmable, Switching frequency = 50 Hz, Range = 2...25 mm, Sensitivity = Switching distance adjustable, Housing material = POM, Material sensing surface = POM, Ambient temperature = -30...60 °C, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, cULus, WEEE, UKCA, IP rating = IP65
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.